IESNA:LM-63-2002
[TEST]P1303082
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT02R109027DE010 E3BUS1B
[LUMINAIRE]3in Adjustable LED luminaire with, R10 optic, 2700K CCT AND, 90CRI , E3BUS1B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]277
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 3.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
5719.6 5554.9 5124 4447.8 3708.5 2943.5 2219.8 1607.6 1130.9 795.1
571.9 423.6 325.7 261.7 213.2 176.6 117.1 75 47.6 32
22.9 16.5 11.9 8.2 5.5 2.7 1.8 0.9 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
